USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABLE

 






 
FEATURES: High-strength stranded wire cable with a green nylon coating. Cable is available in cut pieces, bulk lengths, or 1000-ft rolls.

SIZES: Choice of four cable diameters — see Dimensions page for part numbers:
 CL-1-C    .024" wire/.044" coated dia
      1x7 Construction
      80 Lbs Breaking Strength
 CL-2-C    .047" wire/.062" coated dia
     7x7 Construction
      270 Lbs Breaking Strength
 CL-3-C    .062" wire/.094" coated dia
      7x7 Construction
      480 Lbs Breaking Strength
 CL-4-C    .125" wire/.187" coated dia
     7x19 Construction
     800 Lbs Breaking Strength
Cable size 1 is made of stainless steel. Sizes 2, 3, and 4 are made of galvanized steel, but are also available in stainless steel:
 CL-2-SC
 CL-3-SC
 CL-4-SC

LENGTH: Cut pieces should be specified in inches or mm. Cut pieces are held to +/-1/4" tolerance up to 24" long.
 CL-2-C-12.0    12" cut piece
 CL-2-C-350MM     350mm cut piece
Bulk lengths (10 feet or more) should be specified in feet or meters:
 CL-2-C-25FT    25-foot length
 CL-2-C-10M     10-meter length
Cable is also available in 1000-foot rolls:
 CL-2-C-1000FT     1000-foot roll

MATERIAL (STEEL): Galvanized steel stranded wire, nylon coated.

MATERIAL (STAINLESS): Stainless steel stranded wire, nylon coated.
Carr Lane Manufacturing Co.
en_319