USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JIG PINS

 




 
FEATURES: Jig Pins are removable locating pins, precision ground for accurately aligning holes. Similar to an L or T Pin, but with a shoulder to keep the handle raised, and with pin diameter ground .0003" under nominal size. To convert from a T handle to an L handle, slide the roll-pin handle by tapping it with a hammer. Made in USA.

SIZES: Available in the following pin diameters — see Dimensions page for part numbers:
 3/16 5mm
 1/4 6mm
 5/16 8mm
 3/8 10mm
 1/2 12mm

MATERIAL: Pin > 1144 steel, heat treated, black oxide finish. Handle > Spring steel, black oxide finish.
Carr Lane Manufacturing Co.
en_36