USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SHOULDER PINS

 


 
FEATURES: Removable locating pin with a straight handle, precision ground for accurately aligning holes. The pin is inset into the handle and silver soldered to create a sturdy assembly. The handle is drilled for attaching a cable. Made in USA.

SIZES: Available in the following pin diameters — see Dimensions page for part numbers:
 1/4 6mm
 5/16 8mm
 3/8 10mm
 1/2 12mm

ACCESSORIES: To order Shoulder Pins with a standard cable assembly attached, add "-C" to the part number, e.g. CL-7-SP-C (#2 cable size, 10-12" long, with a terminal at the free end for a #10 or M5 attachment screw).

MATERIAL: Pin > 12L14 steel, carburized-hardened, black oxide finish. Handle > 12L14 steel, black oxide finish.



To order Shoulder Pins with a standard cable assembly attached, add "-C" to the part number, e.g. CL-7-SP-C.

 
Carr Lane Manufacturing Co.
en_238