USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SIDE-PULL HOIST RINGS

 






Side-Pull Hoist Rings can be used to flip and turn loads without unhooking (use with a spreader bar)


 
FEATURES: Side-Pull Hoist Rings are ideal for side mounting. Flip and turn loads without unhooking (use with a spreader bar). Forged alloy-steel ring pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Large, weldless forged ring can accommodate larger lifting hooks. Meets OSHA standards and Military Specifications MIL-STD-209C and MIL-STD-1365(11). Safety factor = 5:1.

SIZES: Available with inch threads in the following load capacities — see Dimensions page for part numbers:
 300kg   5/16"-18
 360kg   3/8"-16
 800kg   1/2"-13
 1100kg   5/8"-11
 1800kg   3/4"-10
 3200kg   1"-8
 6300kg   1-1/4"-7 and 1-1/4"-8
 7700kg   1-1/2"-6 and 1-1/2"-8
 13000kg   2"-4-1/2 and 2"-8
Also available with metric threads in the following load capacities:
 400kg  M8
 650kg   M10
 900kg   M12
 1600kg   M16
 2500kg   M20
 3500kg   M24
 5500kg   M30
 8000kg   M36
 11000kg   M42
 14000kg   M48
 25000kg   M64

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATERIAL: Alloy steel, magnaflux inspected, black oxide finish. DFARS and RoHS compliant .
Carr Lane Manufacturing Co.
si_1858