USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HOIST RINGS

 






Swivel Hoist Rings (left) are designed to withstand much greater side loads than eye bolts (right).

For load capacities 15000 lbs and
above, also see EZ-Torque™
Swivel Hoist Rings.


 
FEATURES: The original safety-engineered hoist ring. Pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Swivel Hoist Rings are also available in 300-series stainless steel, with a load rating equal to 50% of the steel version. Patent no. 3,297,293, 4,705,422, and 5,848,815.

SIZES: Available with inch threads in the following load capacities, many with a choice of bolt lengths and ring lengths (long-ring version provides extra reach and allows using larger lifting hooks) — see Dimensions page for part numbers:
 250kg   1/4"-20
 360kg   5/16"-18
 450kg   3/8"-16
 1100kg  1/2"-13
 1800kg   5/8"-11
 2200kg   3/4"-10
 3100kg   3/4"-10
 3600kg   7/8"-9
 4500kg   1"-8
 6800kg   1-1/4"-7
 11000kg   1-1/2"-6
 13000kg   2"-4-1/2
 22000kg  2-1/2"-4 and 2-1/2"-8
 34000kg   3"-4
 45000kg   3-1/2"-4
Also available with metric threads in the following load capacities.
 360kg   M8
 450kg   M10
 1000kg   M12
 1800kg   M16
 2100kg   M20
 2900kg   M20
 4000kg   M24
 4500kg   M30
 6800kg   M30
 11000kg   M36
 12000kg   M42
 13000kg   M48
 21000kg   M64
 30000kg   M72
 51000kg   M90

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely. Some hoist rings are available with a choice of bolt lengths. Use the shortest bolt length only for steel plates, the other lengths for weaker materials and for through-hole mounting with a washer and nut.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATERIAL: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
si_1846