USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABLE TABS

 


Teardrop




Rectangular


 
FEATURES: Cable Tabs attach to our nylon-coated cable, to allow attaching the end with a screw. Can be used with cable sizes #1, #2, and #3. Available in two shapes, teardrop and rectangular. Available in aluminium and stainless steel.

SIZES: Available with a choice of three attachment-hole sizes — see Dimensions page for part numbers:
  .129" dia for #5 (or M3) screw
  .194" dia for #10 (or M5) screw
 .281" dia for 1/4" (or M6) screw

MATERIAL (ALUMINIUM): 6061 aluminium alloy, clear anodised.

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
si_313