USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MARINE BALL LOCK PINS

 


Button Handle (B)
Recessed Button Handle
Ring Handle




 
Now Available with Button Handle and in Metric!

FEATURES: Similar to our standard single-acting Ball Lock Pin in stainless steel, except this type has its handle and button made of 300-series stainless steel (instead of aluminium) for extra corrosion resistance in marine environments. Available only in stainless steel.

SIZES: Choice of three handle styles: Button (B), Recessed Button (M), and Ring (R). Available in the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:
 3/16"
 1/4"
 5/16"
 3/8"
 1/2"
 5/8"
Available from stock only in the standard grip lengths listed (other grip lengths available as specials).

OPTIONAL CABLE: To order pins with a standard cable assembly attached (#2 cable size, 300mm long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
CL-4-MBPR-1.50-S-C

MATERIAL (STAINLESS): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. Handle and button > 300-series stainless. Spring and ring > 17-7PH/302 stainless. Balls > 440C or 300-series stainless. Note: alternative materials listed here are manufacturing options, not customer options.
Carr Lane Manufacturing Co.
si_248