USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-351-TC
Open Arm, Flanged Base


 
3800N Holding Capacity

FEATURES: Classic-design horizontal-handle clamp. Open arm provides adjustable spindle location. Arm opens 90° while handle moves 90°.

MODELS AVAILABLE (STEEL):
 CL-351-TC     Open Arm, Flanged Base
 CL-352-TC     Open Arm, Straight Base

ACCESSORIES: Accepts any 5/16"-18 spindle and (2) CL-51610-TW flanged washers. For fixed spindle location, use weld-on bolt retainer CL-51658-S instead of the flanged washers.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
si_1328