USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL LOCK RECEIVER BUSHES

 


Face Mount




Back Mount




 
FEATURES: The Ball Lock Mounting System requires that each Ball Lock Clamp be used together with one of these ReceiverBushes. The clamp's locking balls engage the angled ID section of the Receiver Bush, pulling the clamp firmly downward.

SIZES: Available for all Ball Lock Clamp shank diameters — see Dimensions page for part numbers:
 13mm
 16mm
 20mm
 25mm
 30mm
 35mm
 50mm

INSTALLATION: Face-Mount ReceiverBushes can be bolted into a slip-fit bored hole from above, with three socket-head cap screws (furnished). Back-Mount ReceiverBushes are more compact, but take more effort to install. Back-mount bushes are installed in the subplate from below, with a slight press fit (measure actual bush before boring hole to provide .013mm maximum press fit, to avoid ID distortion). With either bush type, the installation holes must be jig bored for accurate size and location. Installed bushes will be approximately .3mm below the subplate's top surface.

MATERIAL: 4340 steel, heat treated Rc 50-54, black oxide finish.
Carr Lane Manufacturing Co.
si_254