
Knob Handle T Handle L Handle
|

Adjustable Ball Lock Pins can be used for clamping, or simply to provide a variable grip length.
|

Grip length adjusts +/- 6mm from nominal.
|

Four balls are standard on Adjustable Ball Lock Pins to provide more-distributed ball-pullout force in clamping applications.
|
|
|
New Design for Greater Clamping Strength!
FEATURES: These Ball Lock Pins have an adjustable grip length. They can be used for clamping, or simply to provide a variable grip length. The threaded handle turns to provide a +/- 6mm clamping range or adjustment range. When used just for variable grip length (not for clamping), the handle can be secured with the supplied knurled locknut. These single-acting pins are manufactured with four balls as standard, instead of two, for more-distributed ball-pullout force in clamping applications. Available in steel or stainless steel. Patent no. 3,101,641.
SIZES: Choice of three handle styles: Knob, T, and L. Available in the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:| | 1/4" | | 6mm | | | 5/16" | | 8mm | | | 3/8" | | 10mm | | | 7/16" | | — | | | 1/2" | | 12mm | | | 9/16" | | — | | | 5/8" | | 16mm | | | 3/4" | | 20mm | | | 7/8" | | — | | | 1" | | — | Available from stock only in the standard grip lengths listed. Other grip lengths are available as specials (extra charge and longer delivery time).
OPTIONAL STAINLESS MATERIAL: Pins are optionally available in stainless steel instead of alloy steel, for greater corrosion resistance. Note: both steel and stainless pins have aluminium handles and buttons. Add "-S" to the part number:| | CL-4-ABPK-1.50 (steel) | | | CL-4-ABPK-1.50-S (stainless) |
OPTIONAL CABLE: To order pins with a standard cable assembly attached (#2 cable size, 12" long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number: MATERIAL (STEEL): Shank > 4130 steel, heat treated Rc 36-40, zinc plated. Spindle > 17-4PH stainless. T & L Handle > Aluminium alloy, black finish. Knob Handle > 319 aluminium alloy. Head and Locknut > Carbon steel, zinc plated. Button > Aluminium alloy, anodised. Spring > 17-7PH/302 stainless, or music wire. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.
MATERIAL (STAINLESS): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. T & L Handle > Aluminium alloy, black finish. Knob Handle > 319 aluminium alloy. Head and Locknut > 300-series stainless. Button > Aluminium alloy, anodised. Spring > 17-7PH/302 stainless. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.
|
|