|
|
|
FEATURES: High-strength stranded wire cable with a green nylon coating. Cable is available in cut pieces, bulk lengths, or 1000-ft rolls.
SIZES: Choice of four cable diameters — see Dimensions page for part numbers:| | CL-1-C | | | | .6mm wire/1.1mm coated dia | | | | | | | 1x7 Construction | | | | | | | 36kg Breaking Strength | | | CL-2-C | | | | 1.2mm wire/1.6mm coated dia | | | | | | | 7x7 Construction | | | | | | | 120kg Breaking Strength | | | CL-3-C | | | | 1.6mm wire/2.4mm coated dia | | | | | | | 7x7 Construction | | | | | | | 220kg Breaking Strength | | | CL-4-C | | | | 3.2mm wire/4.7mm coated dia | | | | | | | 7x19 Construction | | | | | | | 360kg Breaking Strength | Cable size 1 is made of stainless steel. Sizes 2, 3, and 4 are made of galvanized steel, but are also available in stainless steel: LENGTH: Cut pieces should be specified in inches or mm. Cut pieces are held to +/-1/4" tolerance up to 24" long.| | CL-2-C-12.0 | | | | 12" cut piece | | | CL-2-C-350MM | | | | 350mm cut piece | Bulk lengths (10 feet or more) should be specified in feet or meters:| | CL-2-C-25FT | | | | 25-foot length | | | CL-2-C-10M | | | | 10-meter length | Cable is also available in 1000-foot rolls:| | CL-2-C-1000FT | | | | 1000-foot roll |
MATERIAL (STEEL): Galvanized steel stranded wire, nylon coated.
MATERIAL (STAINLESS): Stainless steel stranded wire, nylon coated. |
|