USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCCHETTI DI ALLINEAMENTO

 


Mini




Standard
Grandi




 
CARATTERISTICHE: Precision edge locator with a ground step for simultaneous horizontal and vertical location. Large contact area is ideal for supporting heavy work pieces and locating curved surfaces. Available in many support heights to match other types of height locators.

MISURE: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following step heights — see Dimensions page for part numbers:
  .5000" (Mini)
  .7500" (Mini, Standard)
 1.0000" (Mini, Standard, Heavy)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Standard, Heavy)
 2.0000" (Standard, Heavy)
 2.5000" (Standard, Heavy)
 3.0000" (Standard, Heavy)
 4.0000" (Standard, Heavy)
 5.0000" (Standard, Heavy)

MONTAGGIO: Fasten with two Locating Screws (order separately), and two Socket-Head Cap Screws (order separately, Standard and Heavy only).

MATERIALE: Body > 1045 steel, heat treated, black oxide finish.Bushes > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
it_699