USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RIFERIMENTI CILINDRICI

 


Mini




Standard
Grandi




Con un'ampia gamma di altezze disponibili, i cilindri di supporto possono essere utilizzati anche come posizionatori laterali.




Si può adoperare un supporto di prolunga multiuso per fissare un cilindro di supporto dovunque tra i punti della griglia.


 
CARATTERISTICHE: Extremely versatile locator that can be used either as a support or for side location. Precision ground on top, bottom, and outside diameter. Available in many support heights to match other types of height locators.

MISURE: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 .5000" (Mini)
  .7500" (Mini)
 1.0000" (Mini, Standard)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Mini, Standard, Heavy)
 2.0000" (Mini, Standard, Heavy)
  2.5000" (Mini, Standard, Heavy)
 3.0000" (Standard, Heavy)
 4.0000" (Standard, Heavy)
 4.5000" (Standard, Heavy)
 5.0000" (Standard, Heavy)

MONTAGGIO (MINI): A locating extension underneath the Support Cylinder fits directly into a multipurpose grid hole, taking the place of a Locating Bush. Fasten with a Socket-Head Cap Screw (order separately).

MONTAGGIO (STANDARD & HEAVY): Fasten with a Locating Screw (order separately)

MATERIALE: 1045 or 1144 steel, heat treated, black oxide finish.

For additional height, see Multipurpose Riser Blocks.

To position Support Cylinders between grid points, see Multipurpose Extension Supports.
Carr Lane Manufacturing Co.
it_701