USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI PER PERNO DI CENTRAGGI

 


Standard
Grandi




Round and diamond pins are
often used together to locate
from two holes in a workpiece.





Round & Diamond Locating Pins

For additional dimensions
or special head diameters, see
Round & Diamond Locating Pins/
Lockscrew Type.




Per inserire un adattatore per spina di posizionamento fissa tra i punti della griglia, usare un supporto di estensione multiuso. In alternativa, si può adoperare un adattatore per spina di posizionamento
per altezze inferiori
(solo dimensioni Standard e Grandi).


 
Regolabili

CARATTERISTICHE: Extremely useful for locating from existing holes or slots in a work piece. Locating-Pin Adaptors use off-the-shelf Round and Diamond Locating Pins to fit hole diameters exactly. Round and diamond pins are often used together to locate from two holes in a work piece. The adjustable adaptors shown here are usually used to position the diamond pin between grid points. Adaptors are precision ground for accurate height location, in a choice of support heights to match other types of height locators. Patent number 4,834,358.

LOCATING FROM TWO HOLES: When a round pin and diamond pin are used together, the round pin is the primary, 2-axis locator, while the diamond pin is the secondary, 1-axis locator. Diamond pins are relieved, to locate only in 1 horizontal axis. This prevents binding while loading and unloading the part, yet still maintains high accuracy. The round pin is usually mounted at a grid point, in a multipurpose hole, using a fixed adaptor. The diamond pin is usually located between grid points, to match the work piece's hole spacing, using either a shorter fixed adaptor mounted on a Multipurpose Extension Support, or an adjustable adaptor.

ADAPTOR MISURE: Available for Standard (1/2") and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 1.5000" (Standard, Heavy)
 2.0000" (Standard, Heavy)
 2.5000" (Standard, Heavy)

LOCATING PIN MISURE: Available to fit hole diameters from 1/8 to 3/4" (1/8 to 1/2" in Mini size), or metric sizes from 6 to 20mm (6 to 12mm in Mini size). Each nominal size is available in either tight fit or medium fit — see Dimensions page for part numbers. Pins with a special head diameter are quickly made to order – please contact factory.

MONTAGGIO: Insert locating pin into adaptor and secure with a Lockscrew (furnished). Indicate locating pin into position, then fasten adaptor with two Socket-Head Cap Screws (order separately).

MATERIALE: Body > Steel, heat treated, black oxide finish. Bush > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
it_706