USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PASTIGLIE ZIGRINATE QUADRATE

 


Acciaio per utensili temprato




con punte in carburo




Interamente in carburo




Gli inserti di bloccaggio possono essere fissati contro un gradino per assicurare resistenza alla rotazione.


 
CARATTERISTICHE: Square Grippers are similar to Round Grippers, but their shape is useful when positive resistance to rotation is required (they can be mounted against a step to prevent rotation). These serrated grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the work piece to significantly increase gripping force, rather than relying on static friction alone. Hardened tool steel grippers are the most economical and impact resistant, while carbide grippers are the most durable.

MISURE (ACCIAIO PER UTENSLI): Available in the following square sizes — see Dimensions page for part numbers:
 3/8" 10mm
 1/2" 12mm
 3/4" 20mm
 1" 25mm

MISURE (CON PUNTE IN CARBURO): Available in the following square sizes — see Dimensions page for part numbers:
 1/2" 12mm

MISURE (INTERAMENTE IN CARBURO): Available in the following square sizes— see Dimensions page for part numbers:
 1/2"

INSTALLAZIONE: These tapped Square Grippers can be fastened from behind with a socket-head cap screw. Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is .045" on grippers with .09" x 90° serrations, .060" on grippers with .12" x 90° serrations).

MATERIALE (ACCIAIO PER UTENSLI): High-speed tool steel, black oxide finish.

MATERIALE (CON PUNTE IN CARBURO): Steel with brazed carbide insert. Black oxide finish.

MATERIALE (INTERAMENTE IN CARBURO): Carbide.
Carr Lane Manufacturing Co.
it_379