USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI A PERNO DI CENTRAGGI

 


Mini
Standard
Grandi




Round and diamond pins are
often used together to locate
from two holes in a workpiece.





Perni di Posizionamento
Rotundo e Sollevato


Per dimensioni aggiuntive
o diametri delle teste speciali, vedi
Spine di posizionamento sfaccettate e cilindriche/
a vite di bloccaggio.




Per inserire una spina di posizionamento tra i punti della griglia, usare un adattatore regolabile (solo dimensioni Standard e Grandi) o un adattatore fisso più corto montato su un supporto di estensione multiuso.


 
Fissi

CARATTERISTICHE: Extremely useful for locating from existing holes or slots in a work piece. Locating-Pin Adaptors use off-the-shelf Round and Diamond Locating Pins to fit hole diameters exactly. Round and diamond pins are often used together to locate from two holes in a work piece. Round Pins are also useful as side locators. Adaptors are precision ground for accurate height location, in a choice of support heights to match other types of height locators. The fixed adaptors shown here mount directly in a multipurpose hole for maximum accuracy. Patent number 4,834,358.

LOCATING FROM TWO HOLES: When a round pin and diamond pin are used together, the round pin is the primary, 2-axis locator, while the diamond pin is the secondary, 1-axis locator. Diamond pins are relieved, to locate only in 1 horizontal axis. This prevents binding while loading and unloading the part, yet still maintains high accuracy. The round pin is usually mounted at a grid point, in a multipurpose hole, using a fixed adaptor. The diamond pin is usually located between grid points, to match the work piece's hole spacing, using either a shorter fixed adaptor mounted on a Multipurpose Extension Support, or an adjustable adaptor.

ADAPTOR MISURE: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensiosn page for part numbers:
 1.5000" (Mini, Standard, Heavy)
 2.0000" (Standard, Heavy)
 2.5000" (Mini, Standard, Heavy)
 3.0000" (Standard)
 4.0000" (Standard)

LOCATING PIN MISURE: Available to fit hole diameters from 1/8 to 3/4" (1/8 to 1/2" in Mini size), or metric sizes from 6 to 20mm (6 to 12mm in Mini size). Each nominal size is available in either tight fit or medium fit — see Dimensions page for part numbers. Pins with a special head diameter are quickly made to order – please contact factory.

MONTAGGIO: A Locating Screw is included in the adaptor assembly. Tighten with a hex wrench before installing the locating pin. Insert locating pin and secure with a Lockscrew (furnished).

MATERIALE: Body > Steel, heat treated, black oxide finish. Bush > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
it_705