USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SET DI AVVIO A SISTEMA MODULARE

 


Mini
Standard
Grandi


 
Set di Avvio Completi

CARATTERISTICHE: Comprehensive starter sets that allow fixturing almost any part. The one-fixture set (shown in the photo) is ideal for building one fixture at a time on most milling machines and machining centres. The four-fixture set (not shown) contains enough of most components to build four identical fixtures, ideal for tooling blocks on horizontal machining centres. All items are 10% off individual prices when ordered in these sets.

MISURE: One-fixture Complete Starter Sets are available for all three modular fixturing sizes — see Dimensions page for part numbers.
 Mini     1196 Pieces
 Standard     1161 Pieces
 Heavy     892 Pieces
Four-fixture Complete Starter Sets are also available for all three sizes.
 Mini     3275 Pieces
 Standard     3076 Pieces
 Heavy     2428 Pieces

ACCESSORI: Items such as Tooling plates, tooling blocks, fixture/locating keys, and T Nuts are not included in starter sets. They must be ordered separately to fit specific machines.
Carr Lane Manufacturing Co.
it_557