USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANDRINI CON INCASTRO A CROCE
PER SERVIZIO GRAVOSO

 


Morsetti Teneri a Torta


 
Atlas, Bergman, Buck, Cushman, Logansport, Nobel, Pratt Burnerd, Rohm,
S-P, e Warner & Swasey


CARATTERISTICHE: Full-grip jaws for increased surface contact on large diameter or thin-wall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminium material is standard, with steel or cast iron available as an option. Steel jaws can be case hardened after machining, or left soft.

MISURE: Available for chuck sizes from 6" to 24" diameter, in standard height and extra high, and also in oversize diameters — see Dimensions page for part numbers.

CONSIDERAZIONE DI DESIGN E PRECAUZIONI DI SICUREZZA: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIALE (ALLUMINICO) 319 aluminium alloy, with steel cross key on some sizes.

MATERIALE (GHISA): Class 30 grey cast iron.

MATERIALE (ACCIAIO): Mild steel.
Carr Lane Manufacturing Co.
it_1017