USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAVI DI ATTACCAMENTO

 


Tipo 1
Estremità sinistra a occhiello – Estremità destra libera




 
CARATTERISTICHE: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 1 assemblies (shown here) have a loop at the left end and plain cable at the right end.

MISURE: This type of assembly is available in all four standard cable diameters — see Dimensions page for part numbers:
 CL-11-KA (#1 stainless cable)
 CL-12-KA (#2 steel cable)
 CL-13-KA (#3 steel cable)
 CL-14-KA (#4 steel cable)
Cable sizes #2, #3, and #4 are also available in stainless steel:
 CL-12-SKA   (#2 stainless cable)
 CL-13-SKA  (#3 stainless cable)
 CL-14-SKA   (#4 stainless cable)

LUNGHEZZA: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-11-KA-12.0

ESTREMITÀ NON CRIMPATO OPTIONAL: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L    For uncrimped left end

MATERIALE (ACCIAIO): Cable > Galvanized steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated.

MATERIALE (ACCIAIO INOX): Cable > Stainless steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated.
Carr Lane Manufacturing Co.
it_416