USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOCCOLE PER IMPLANTARE ZIGRINATE
(POLLICE)

 


DG




 
CARATTERISTICHE: This bush is designed for cast-in-place or potted installation. Diamond-knurled OD provides excellent holding strength against both rotational and axial forces. Since the bush's OD is not ground, the ID must be accurately located during casting or potting to ensure accuracy in the finished tool.

MISURE STANDARD: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard USA or metric ID size within the stated range.
 DG-26-16-.1875   Standard bush, 3/16" ID
 DG-26-16-.1772   Standard bush,
4.50mm ID (.1772")
 DG-26-16U-.1875   Add "U" for Unground OD

TOLLERANZA DI DIAMETRO INTERNO STANDARD:
 From #55 to 1/4"   +.0001/+.0004
 Over 1/4 to 3/4"   +.0001/+.0005
 Over 3/4 to 1-1/2"   +.0002/+.0006

TOLLERANZA DI DIAMETRO INTERNO PER ALESATORE: Reamer bushes have a different tolerance range than drill bushes:
 From #60 to 1/4"   +.0005/+.0008
 Over 1/4 to 3/4"   +.0006/+.0010
 Over 3/4 to 1-1/2"   +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 DG-26-16-.1875-REAMER (Special)

BOCCOLE LUNGO SENZE FORO ALLARGATO STANDARD: Extremely long bushes with a small ID size (marked * ) are counter-bored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushes without a counter-bore:
 DG-26-16-.1875-NCB (Special)

MATERIALE: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
it_806