USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOCCOLE DI FODERO
CONDOTTI PER FLUIDO DE TAGLIO
(POLLICE)

 


DCL




 
CARATTERISTICHE: Special liners for Directed-CoolantBushes, to direct coolant from a drilled manifold passage to the holes in the bush's OD wall. Important: always order the liner length listed in the table, for proper hole alignment. DC bushes must be the same length as their liners, while DCCH bushes must extend beyond their liners to the next standard length.

MISURE STANDARD: See Dimensions page for part numbers. The prices shown apply to standard bushes only, as listed in the table, either ground or un-ground OD.
 DCL-32-12   Standard liner bush
 DCL-32-12U   Add "U" for Unground OD

TOLLERANZA DI DIAMETRO INTERNO DI FODERO STANDARD:
 5/16"     +.0001/+.0004
 1/2"     +.0002/+.0005
 3/4"     +.0003/+.0006
 1"     +.0004/+.0007
 1-3/8"     +.0006/+.0010
 1-3/4"     +.0008/+.0012
 2-1/4"     +.0010/+.0015

MATERIALE: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
it_815