USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOCCOLE ATTILLATE ZIGRINATE
(METRICA)

 


SPM




 
CARATTERISTICHE: Similar to a PM bush, but with top serrations to prevent rotation in soft materials. SPM bushes are recommended in high-torque situations for materials such as magnesium, aluminium, masonite, or wood. Finish-ground OD ensures accurate ID location. Serrations also resist axial force to prevent pushing the bush through the jig plate.

MISURE STANDARD: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard metric ID size within the stated range.
 SPM-8-12-4.50   Standard bush,
4.50mm ID
TOLLERANZA DI DIAMETRO INTERNO STANDARD (G6):
 From .35 to 3mm     +.002/+.008mm
 Over 3 to 6mm     +.004/+.012mm
 Over 6 to 10mm     +.005/+.014mm
 Over 10 to 18mm     +.006/+.017mm
 Over 18 to 30mm     +.007/+.020mm

TOLLERANZA DI DIAMETRO INTERNO PER ALESATORE (F6): Reamer bushes have a different tolerance range than drill bushes:
 From 1 to 3mm     +.006/+.012mm
 Over 3 to 6mm     +.010/+.018mm
 Over 6 to 10mm     +.013/+.022mm
 Over 10 to 18mm     +.016/+.027mm
 Over 18 to 30mm     +.020/+.033mm
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 SPM-8-12-4.50-REAMER (Special)

COUNTER-BORE ON SMALL DRILL MISURE: Metric bushes with small drill sizes through .80mm are counter-bored 1.00mm diameter with 3mm drill-bearing length, according to ANSI standards, to eliminate binding and heat buildup.

MATERIALE: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
it_790