USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOCCOLE RINNOVABILE GIRATE E FISSE
(METRICA)

 


SFM

Per gli accessori di installazione, vedi
VITI DI BLOCCAGGIO E MORSETTI




 
CARATTERISTICHE: Metric version of our popular SF bush. These replaceable SFM bushes are generally used with a liner bush and lockscrew. Use when you expect to replace bushes during the tooling's lifetime, or to switch bushes to perform multi-step operations with the same tooling. SFM bushes combine the benefits of older S-type slip-renewable and F-type fixed renewable bushes: one side has a lockscrew recess for fixed mounting; the other has a locking recess that allows the bush to slip down, then rotate to lock in place.

MISURE STANDARD: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard metric ID size within the stated range.
 SFM-8-16-4.50   Standard bush,
4.50mm ID

TOLLERANZA DI DIAMETRO INTERNO STANDARD (G6):
 From .35 to 3mm     +.002/+.008mm
 Over 3 to 6mm     +.004/+.012mm
 Over 6 to 10mm     +.005/+.014mm
 Over 10 to 18mm     +.006/+.017mm
 Over 18 to 30mm     +.007/+.020mm
 Over 30 to 50mm     +.009/+.025mm
 Over 50 to 80mm     +.010/+.029mm
 Over 80 to 120mm     +.012/+.034mm

TOLLERANZA DI DIAMETRO INTERNO PER ALESATORE (F6): Reamer bushes have a different tolerance range than drill bushes:
 From 1 to 3mm     +.006/+.012mm
 Over 3 to 6mm     +.010/+.018mm
 Over 6 to 10mm     +.013/+.022mm
 Over 10 to 18mm     +.016/+.027mm
 Over 18 to 30mm     +.020/+.033mm
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 SFM-8-16-4.50-REAMER (Special)

COUNTER-BORE ON SMALL DRILL MISURE: Metric bushes with small drill sizes through .80mm are counter-bored 1.00mm diameter with 3mm drill-bearing length, according to ANSI standards, to eliminate binding and heat buildup.

MATERIALE: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
it_793