USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOCCOLE DI FODERO CON TESTA
(METRICA)

 


HM




 
CARATTERISTICHE: Metric Head LinerBushes are simply specific ID sizes of HM Head Press-FitBushes. Liners are permanent bushes used to hold renewable drill bushes. The liner's ID has a precise sliding fit with the renewable bush's OD. The liner accurately locates the renewable bush and protects the jig plate from wear and damage caused by frequent bush replacement. Note: the "length" listed for an HM bush refers to its overall length, not its length under the head.

MISURE STANDARD: See Dimensions page for part numbers. The prices shown apply to standard bushes only, as listed in the table.
 HM-18-25-12.00   Standard metric liner bush

TOLLERANZA DI DIAMETRO INTERNO DI FODERO STANDARD (G6):
 8 to 10mm     +.005/+.014mm
 12 to 18mm     +.006/+.017mm
 22 to 30mm     +.007/+.020mm
 35 to 48mm     +.009/+.025mm
 55 to 78mm     +.010/+.029mm
 85 to 105mm     +.012/+.034mm

MATERIALE: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
it_798