USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI PER STAFFE ROTANTE

 


Standard
Grandi


Per ulteriori dimensioni e specifiche
dei componenti idraulici, vedi
Morse girevoli / Profilo basso
e
Morse girevoli / Base a flangia.


 
CARATTERISTICHE: These adaptors allow mounting low-profile Swing Clamps (two sizes, each with clockwise or CCW swing) and flanged-base Swing Clamps (two sizes, each with clockwise or CCW swing) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions.

MISURE: Available in 1/2"-13 and 5/8"-11 mounting-screw sizes — see Dimensions page for part numbers.

MONTAGGIO: Fasten adaptor with two Socket-Head Cap Screws in the mounting slot before attaching the clamp. Mount low-profile Swing Clamps with two Socket-Head Cap Screws, and flanged-base Swing Clamps with four. Order all Socket-Head Cap Screws separately.

MATERIALE: 1018 steel, black oxide finish.

Profilo basso


Base a flangia

 
Carr Lane Manufacturing Co.
it_731