USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI PER ATTREZZO RAPIDO

 


Adattatore fisse




Adattatore scanalate




 
CARATTERISTICHE: Extremely useful adaptors for mounting toggle clamps on a machine table or modular fixture. These adaptors hold any of the four types of toggle clamps shown below, each in a wide range of sizes.

MISURE: Fixed and slotted adaptors are each available in 5/16"-18, 1/2"-13, and 5/8"-11 mounting-screw sizes — see Dimensions page for part numbers.

MONTAGGIO: Fasten toggle clamps to either adaptor with two Socket-Head Cap Screws, using the clamp's two mounting holes nearest the clamping point. Mount fixed adaptors with one Socket-Head Cap Screw before attaching the toggle clamp. Mount slotted adaptors with two Socket-Head Cap Screws (four for Mini) after mounting the toggle clamp. Order all Socket-Head Cap Screws separately.

MATERIALE: 1018 steel, black oxide finish.

For additional height, see
Clamp Riser Blocks
or
Support Riser Blocks.

To place a fixed adaptor between grid points, see
Extension Supports.






















 
Carr Lane Manufacturing Co.
it_1647