USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI PER VITI DI BLOCCAGGIO

 


Mini
Standard
Grandi




 
CARATTERISTICHE: Extremely useful mounting adapter for screw clamps. Accepts any of the four types of screw clamp shown below (order separately). The adapter has two tapped holes to allow installing the screw clamp at either of two heights. The tapped holes are angled slightly downward to provide some downward force to prevent part lifting.

SPINTORI: The screw clamps shown below use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use.

MISURE: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems — see Dimensions page for part numbers.

MONTAGGIO: Fasten with two Socket-Head Cap Screws (order separately).

MATERIALE: 1018 steel, black oxide finish.

For additional height, see
Clamp Riser Blocks.

Screw clamps are available in many types and sizes in addition to those used here for modular fixturing. See
Knob Shoe Assemblies,
Swivel Screw Clamps,
Swivel Head Screws
and
Adjustable-Torque Thumb Screws.

Manopola a Quattro Lobi
con Vite



Vite di Pressione


Manopola Zigrinata
con Vite



Manopola Zigrinate
con Vite
Torsione Controllate


  
Carr Lane Manufacturing Co.
it_1646