USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI PER
ELEMENTI IRRIGIDITORI ANTIVIBRANTI

 


Standard

Per ulteriori dimensioni e specifiche dei componenti idraulici, vedi
Supporti / Corpo filettato (Mini)




 
Per Elementi di Corpo Filettato

CARATTERISTICHE: These adaptors allow mounting threaded-body Work Supports (spring extended or fluid advanced) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions. Standard support height is 3" (+/- range) with the Work Support installed.

MISURE: Available in 1/2"-13 mounting-screw size — see Dimensions page for part numbers.

MONTAGGIO: Screw Work Support into the adaptor and tighten to 68 Nm torque. Fasten adaptor to the fixture with one Socket-Head Cap Screw in the mounting slot (order separately).

MATERIALE: 1018 steel, black oxide finish.

Supporto
con corpo filettato
(estensione a molla)



Supporto
con corpo filettato
(avanzamento idraulico)




Carr Lane Manufacturing Co.
it_732