USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADATTATORI PER
ELEMENTI IRRIGIDITORI ANTIVIBRANTI

 


Standard

Per ulteriori dimensioni e specifiche
dei componenti idraulici, vedi
Supporti/Profilo basso




 
Per Elementi a Profilo Basso

CARATTERISTICHE: These adaptors allow mounting low-profile Work Supports (fluid advanced) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions. Standard support height is 4" (+/- range) with the Work Support installed.

MISURE: Available in 1/2"-13 mounting-screw size — see Dimensions page for part numbers.

MONTAGGIO: Insert Work Support into the adaptor and tighten side screw to hold in place. Fasten adaptor to the fixture with one Socket-Head Cap Screw in the mounting slot (order separately).

ACCESSORI: To achieve a standard support height of 4", Contact Bolt CLR-405-CB must be installed in the work support's plunger (order separately).

MATERIALE: 1018 steel, black oxide finish.

Supporto
a profilo basso
(avanzamento idraulico)




 
Carr Lane Manufacturing Co.
it_733