USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTI PER STRUMENTI OTTICI

 




 
CARATTERISTICHE: Precision mounting base for optical targets and alignment telescopes. Holds spherical mounts concentric to .005" TIR. The base's outside diameter is machined at a 20° bevel to allow mounting a telescope bracket.

MISURE: One size fits all standard 3-1/2" spherical mounts Choice of two adjustment-screw threads (1-5/8"–16 or 1-1/2"–24) — see Dimensions page for part numbers.

INSTALLAZIONE: Bolt base in position with three socket-head cap screws. After mounting, drill and ream the 15/64" holes to 1/4" diameter, to install dowel pins for secure location.

COPERTURE OPTIONAL: Sturdy covers are available to protect Optical Cup Mounts from damage. Choose either a snap-on aluminium cover, or a bolt-on steel cover (order separately).

MATERIALE: Base > 60-45-10 cast iron, zinc plated clear chromate. Adjustment screw > 12L14 steel, black oxide finish. Socket-head cap screw > steel, black oxide finish. Snap-On Cover > Aluminium. Bolt-On Cover > Mild steel, galvanized.

Copertura inseribile a scatto
CL-1-OC



Copertura a bullonare
CL-2-OC


 
Carr Lane Manufacturing Co.
it_175