USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTI BASCULANTI REGOLABILI
CON INSERTO ZIGRINATO

 


Ordinare il corpo e
e Inserto separatamente




Le viti di contatto con sfera girevole di bloccaggio sono ideali come supporti fissi o regolabili sotto pezzi con superfici curve o inclinate.




Le viti di contatto con sfera girevole di bloccaggio sono impiegabili anche come viti da morsetto azionabili con una chiave esagonale.


 
Disponibile attualmente anche in misure metric!

CARATTERISTICHE: Threaded contact bolt with a built-in swivel ball to hold a Round Gripper. This swivel ball, held by a retaining ring, is removable to allow installing any of the six different gripper types (order gripper separately). A fastening screw is furnished with the contact bolt. This screw serves as a positive stop to prevent the ball from swiveling too far. Can be used as a contact bolt, or as a support.

MISURE: Available in thread sizes from 3/8"-16 to 1"-8 (M10 to M24 in metric), most in a choice of several lengths — see Dimensions page for part numbers.

PASTIGLIE ZIGRINATE: Round Grippers to fit these contact bolts are available in the following types:
 Hardened Tool Steel (Serrated)
  Carbide Tipped (Serrated)
  Solid Carbide (Serrated)
 Carbide Tipped (Flat)
 Hardened Steel (Flat)
  Delrin® (Flat)

MATERIALE: Body and gripper screw > Steel, carburized-hardened, black oxide finish. Swivel ball > 440C stainless steel, heat treated. O-ring > Rubber. Round Gripper > See catalog information for each specific gripper type.
Carr Lane Manufacturing Co.
it_384