USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PASTIGLIE ZIGRINATE QUADRATE

 


Trapano
Acciaio per utensili temprato




Gli inserti di bloccaggio possono essere fissati contro un gradino per assicurare resistenza alla rotazione.


 
Disponibile attualmente anche in misure metrica!

CARATTERISTICHE: Square Grippers are similar to Round Grippers, but their shape is useful when positive resistance to rotation is required (they can be mounted against a step to prevent rotation). These serrated grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. The counterbored version is ideal for blind-hole installations.

MISURE: Counterbored Square Grippers are available in the following square sizes – see Dimensions page for part numbers:
 1/2" 12mm
 3/4" 20mm
 1" 25mm

INSTALLAZIONE: Counterbored grippers are useful whenever fastening from behind or the side is not possible. Fasten with a standard socket-head cap screw. Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is 1.6mm on grippers with 3.2mm x 90° serrations).

MATERIALE: M-2 tool steel, heat treated Rc 60-62, black oxide finish.
Carr Lane Manufacturing Co.
it_381