USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KIT DI BLOCCAGGIO DELUXE

 


Vedi anche
Piastre per morsa filettate

Vedi anche
Morse regolabili fucinate

Vedi anche
Morse compatte dentellate

Vedi anche
Piedini di livellamento con prigioniero

Vedi anche
Dadi a T

Vedi anche
Prigionieri

Vedi anche
Rondelle e dadi sferici

Vedi anche
Dadi di accoppiamento


 
Misure aggiunti disponibile attualmente!

CARATTERISTICHE: New, improved Clamping Kit with three different types of clamps. Safer and less cumbersome than sets using Step Blocks and Clamps. This 94-piece set includes:
 (12) Tapped-Heel Clamp Straps
 Six 4" long, six 6" long
 (4) Forged Adjustable Clamps
 (6) Serrated Edge Clamps
 (6) Stud Levelling Feet
 (6) T Nuts
 (6) 4" Clamping Studs (95mm in metric)
 (6) 6" Clamping Studs (150mm in metric)
 (6) 8" Clamping Studs (200mm in metric)
 (6) Spherical Nuts & Washers
 (6) Coupling Nuts
 (6) Jam Nuts
 (6) Flat Washers
 (12) Clamp Springs
 (6) Socket-Head Cap Screws
 (1) Sturdy Steel Rack

MISURE: Available to fit table-slot sizes from 9/16 to 3/4" (14 to 18mm in metric), in thread size1/2"-13 (M12 in metric) — see Dimensions page for part numbers.

OPTIONAL DELRIN® PADS: The Stud Levelling Feet in these kits serve as the rear supports for Tapped-Heel Clamp Straps. These levelling feet are optionally available with Delrin® pads to avoid marring the table when less clamping force is required, such as when used on coordinate measuring machines.

MATERIALE: Clamp Straps > 1018 steel, carburised hardened, black oxide finish. T Nuts > Mild steel, carburised-hardened, black oxide finish. Clamping Studs > 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburised hardened, black oxide finish. Other set components > see catalogue information for each specific item. Holder > Steel, enamel paint.

See Applications page for set components.

Piastre per morsa


Morse regolabili fucinate


Morse regolabili dentellate
(Morse compatte)


Carr Lane Manufacturing Co.
it_458