USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTI PER MENSOLA
CON SOSTEGNO

 


Acciaio




Alluminio


 
CARATTERISTICHE: Precision set-up angles machined flat and perpendicular to close tolerances. This version has a welded gusset for added strength and rigidity. Available in steel or high-strength aluminium.

MISURE: Steel angles are available in a wide range of section sizes, most in a choice of lengths, from a tiny 2" x 3" x 2" long angle to a massive 6" x 6" x 6" long angle. Popular sizes are available in aluminium — see Dimensions page for part numbers.

MATERIALE (ACCIAIO): ASTM A36, black oxide finish.

MATERIALE (ALUMINIUM): 6061-T6.
Carr Lane Manufacturing Co.
it_517