|
|
|
Ghisa
CARATTERISTICHE: Precision blank tooling plates that mount vertically on a Window Tooling Block, for quick-change fixturing on machining centres. Finish ground to tight tolerances.
MISURE: Available to fit the three most popular standard pallet sizes when used with Window Tooling Blocks — see Dimensions page for part numbers.| | 12 x 16" | | Fits 400mm pallet | | | 16 x 20" | | Fits 500mm pallet | | | 20 x 24" | | Fits 630mm pallet |
MONTAGGIO: Each vertical plate is accurately mounted on a Window Tooling Block using two Locating Screws at the top corners, and two socket-head cap screws (four on 630mm size).
MATERIALE: Grey cast iron, ASTM class 40. |
|