USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI DI CENTRAGGIO
CON NASO A SFERA
ROTUNDI E SOLLEVATI

 


Perno Rotundo




Perno Sollevato




Boccola




 
CARATTERISTICHE: Bullet-nose round pins and diamond pins are often used together (with the mating bushes shown here) to align two pieces of a fixture. Diamond pins are relieved, to locate only in 1 axis. The pin's shank diameter and the bush's OD are the same size, to allow boring the installation hole in both fixture pieces at the same time, for greater accuracy. The pin's head and shank diameters are concentric to within .0005" TIR. The bush's ID and OD are concentric to within .0003" TIR.

PRINCIPI DI POSIZIONAMENTO: When a Round Pin and Diamond Pin are used together, the Round Pin is the primary, 2-axis locator, while the Diamond Pin is the secondary, 1-axis locator. Diamond Pins are relieved to locate only radially around the Round Pin, avoiding redundant location. This prevents binding, yet still maintains high accuracy.

MISURE: Available with the following head diameters — see Dimensions page for part numbers:
 1/4" 6mm
 5/16" 8mm
 3/8" 10mm
 1/2" 12mm
 3/4" 
 1" 

MATERIALE: 1144 steel, heat treated Rc 50-62, black oxide finish.
Carr Lane Manufacturing Co.
it_555