USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CHIAVETTE CON PERNO DI CENTRAGGIO

 


 
CARATTERISTICHE: Each key fits two different table-slot sizes by turning 90°. Install in a standard 5/8" reamed hole. Concentricity .0005" TIR or better. Fasten from below with a 1/4"-20 socket-head cap screw through the counter-bored hole, or from above with a 5/16"-18 socket-head cap screw.

MISURE: Available for slot sizes from 5/8 to 13/16" — see Dimensions page for part numbers.

MATERIALE: 12L14 steel, carburised-hardened, black oxide finish.
Carr Lane Manufacturing Co.
it_539