USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANDRINI AUTOMATICI HOWA

 


Morsetti Teneri a Torta


 
Dentatura in Pollici
Serie HO12M


CARATTERISTICHE: Full-grip jaws for increased surface contact on large diameter or thin-wall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminium material is standard, with steel or cast iron available as an option. Steel jaws can be case hardened after machining, or left soft. 1/16" x 90° serrations.

MISURE: Available for chuck sizes from 8" to 10" diameter, in standard height and extra high — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

CONSIDERAZIONE DI DESIGN & PRECAUZIONI DI SICUREZZA: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIALE (ALUMINIUM): 319 aluminium alloy.

MATERIALE (GHISA): Class 30 grey cast iron.

MATERIALE (ACCIAIO): Mild steel.
Carr Lane Manufacturing Co.
it_945