USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANDRINI AUTOMATICI HARDINGE

 


Morsetti Teneri con Punta


 
Dentatura in Pollici

CARATTERISTICHE: Pointed Soft Jaws are ideal for small-diameter parts, as well as large-diameter parts, because the point allows closing nearer to the centre of the chuck. Standard point is a 120° included angle (some sizes have a slight flat at the tip). Standard steel jaws can be case hardened after machining, or left soft. Optional aluminium material reduces surface marring, ideal for chucking on finished surfaces. 1/16 x 90° serrations.

MISURE: Available for chuck sizes from 4" to 10" diameter, in standard height and extra high — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

CONSIDERAZIONE DI DESIGN & PRECAUZIONI DI SICUREZZA: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIALE (ACCIAIO): 1018 steel.

MATERIALE (ALUMINIUM): 6061-T6 aluminium.
Carr Lane Manufacturing Co.
it_949