USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SEZIONI DI U

 


Ghisa




Alluminio


 
CARATTERISTICHE: Cast Sections provide a fast, economical way to make special fixture components. These structural elements are machined flat and parallel within .005" per foot, except ends. Section dimensions are held +/-1/32", while length is held -1/16" to +1/8". U-shaped Cast Sections are available in whole lengths (usually 25"), or cut to any length you desire. Example:
 CL-1-CSU-6.00   6"-long cut piece

MISURE: Available in seven section sizes — see Dimensions page for part numbers:
 1-3/4" x 1-3/4" (cast iron only)
 2-1/2" x 2-1/2" (cast iron only)
 3" x 3"
 4" x 4"
 5" x 5"
 6" x 6" (cast iron only)
 8" x 8" (cast iron only)

MATERIALE (GHISA): ASTM class 40, 275-310 MPa tensile strength.

MATERIALE (ALLUMINICO) 319 aluminium, 207 MPa tensile strength.




 
Carr Lane Manufacturing Co.
it_524