USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ATTREZZATURE A TRAPANARE

 






È possibile inserire uno stantuffo a molla
nella piastra superiore per applicare una forza
di bloccaggio sul pezzo.


 
CARATTERISTICHE: The Lift-N-C Jig gets its name for the way the top plate lifts up and opens wide for easy loading (Lift 'n' See). Simply install drill bushes in the top plate and locators in the base to make a finished drill jig. The handle operates a sturdy, durable rack-and-pinion mechanism that lifts the top plate and tilts it back. Handle mounts on either side.

OPERAZIONE: Pulling the handle forward pivots the top plate forward, parallel to the base. At this point, precision bushes and pins align the plate with the base for excellent repeatability. Continued pulling of the handle completely forward lowers the top plate into firm contact with the work piece, locking the top plate in position. Important note: the top plate does not exert downward force unless continuous pressure is applied manually to the handle, or with a spring plunger as shown below.

MISURE: Available in two sizes — see Dimensions page for part numbers.

PARTI DI RICAMBO: Additional top plates are available to allow building several jigs on the same base. A replacement rack-and-pinion mechanism is available for jigs in extended service.

MATERIALE: Body and lid > Cast iron per ASTM class 40, green enamel paint. Handle hub > Cast iron per ASTM class 40, zinc plated clear chromate.Bushes, locating pins, and rack & pinion > High-carbon steel, heat treated. Handle > Steel. Knob handle > Phenolic plastic.

Posizione 1
Aperta per il caricamento



Posizione 2
Coperchio chiuso



Posizione 3
Coperchio abbassato e bloccato



Ulteriori piastre superiori

  
Carr Lane Manufacturing Co.
it_529