USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SEZIONI RETTANGOLARI

 


Ghisa


 
CARATTERISTICHE: Cast Sections provide a fast, economical way to make special fixture components. These structural elements are machined flat and parallel within .005" per foot, except ends and internal surfaces. Section dimensions are held +/-1/32", while length is held -1/16" to +1/8". Rectangular-shaped Cast Sections are available in whole lengths (25"), or cut to any length you desire. Example:
  CL-1-CSR-6.00   6"-long cut piece

MISURE: Available in three section sizes — see Dimensions page for part numbers:
 4" x 6"
 6" x 8"
 8" x 10"

MATERIALE (GHISA): ASTM class 40, 275-310 MPa tensile strength.
Carr Lane Manufacturing Co.
it_527