USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CUSCINETTI ROTANTI

 


Base a Flangia
girevoli




 
CARATTERISTICHE: Trunnions are rugged, precision bearing mounts for revolving fixtures. Ideal for assembly and welding fixtures, and any other applications where the part must be accessible from all sides. Usually used in pairs, one locking Trunnion and one revolving Trunnion, to distribute the load between them without bending forces. The locking version has a friction-cone mechanism that stops the rotor at any angle by tightening the knob handle (loosen knob again to unlock). The revolving version, shown here, has a free-rotating bearing at both ends of the rotor shaft, with no locking mechanism.

MISURE: Choice of two sizes — see Dimensions page for part numbers.
 815kg Load Capacity
 1100kg Load Capacity

COSTRUZIONE: Rotor > Aluminium alloy. Base housing > Aluminium alloy with bronze bearings. Other internal components > Steel.
Carr Lane Manufacturing Co.
it_1412