USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANDRINI AUTOMATICI BUCK, GISHOLT, WARNER & SWASEY,
S-P e LOGANSPORT

 


Morsetti Duri Reversibili con Due Scalini
Set di 3


 
Chiave Quadrate

CARATTERISTICHE: Hard top jaws with two locating steps on which to rest parts. Also reversible for through feeding barstock. Jaws have a diamond-point gripping surface whenever possible. Hard jaws are sold in matched sets of three. Each top jaw requires a square-serrated key (order separately).

MISURE: Available for chuck sizes from 10" to 24" diameter — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

CONSIDERAZIONE DI DESIGN E PRECAUZIONI DI SICUREZZA: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATERIALE (ACCIAIO): 1018 steel, case hardened .020-.030" deep.
Carr Lane Manufacturing Co.
it_1005