USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

APPOGGI CON GAMBO FILETTATO

 




 
Disponibile attualmente anche in misure metrica!

CARATTERISTICHE: Precision threaded rest button, ground for accurate height location. Cone-shaped to achieve a small contact area in combination with a large stable base. Available in a wide range of heights, up to 2" tall. Screw Rest Pads are extremely useful as supports, side locator pads, and jig feet.

MISURE: Available in three thread sizes, each in a wide range of heights – see Dimensions page for part numbers:
 5/16"-18 or M8
 1/2"-13 or M12
  5/8"-11 or M16

MATERIALE: 1144 steel, heat treated Rc 45-50, black oxide finish.
Carr Lane Manufacturing Co.
it_391