USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVE DI SERRAGIO TRIPLE

 


Ordinare il mozzo della
leva qui, poi andare a
Bracci per Leva
e
IMPUGNATURE.


 
CARATTERISTICHE: Fast, efficient lever handles that provide high torque. First choose a Lever Handle Hub, then customise by choosing bar length and knob style. Hubs are made of stainless steel, polished to a beautiful finish.

MISURE: Choice of two hub diameters, to fit either 10mm or 12mm diameter Lever Bars, available with the following hole sizes — see Dimensions page for part numbers:
 Size 1 10mm dia 3/8" Reamed
 Size 2 12mm dia 1/2" Reamed

MATERIALE: 300-series stainless.

Mozzo per Leva
(triplo)



Bracci per Leva (3)


Impugnature (3)

Carr Lane Manufacturing Co.
it_579