USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVE DI SERRAGIO SINGOLE

 


Ordinare il mozzo della
leva qui, poi andare a
Bracci per Leva
e
IMPUGNATURE.


 
CARATTERISTICHE: Fast, efficient lever handles that provide high torque. First choose a Lever Handle Hub, then customise by choosing bar length and knob style. Hubs are made of stainless steel, polished to a beautiful finish.

MISURE: Choice of two hub diameters, to fit either .39" or .47" diameter Lever Bars, available with the following hole sizes — see Dimensions page for part numbers:
 .39" dia     3/8"-16 tapped
 .39" dia     3/8" reamed
  .47" dia     1/2"-13 tapped
 .47" dia     1/2" reamed
MATERIALE: 300-series stainless.

Mozzo per leva
(Singola)



Braccio per Leva


Impugnatura per Leva

Carr Lane Manufacturing Co.
it_578