USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTINI DI MANOVRA

 


Profilo Arrotondato a Razza Angolata
Ghisa, Alluminio o
Alluminio con Inserti in Ghisa



Per le impugnature corrispondenti, vedi
IMPUGNATURE PIENE
o
IMPUGNATURE GIREVOLI


 
CARATTERISTICHE: Utility-grade hand wheels that can be easily customised for any application. See Hand Wheel Modifications for custom machining available from the factory. Choose from three material types: (1) cast iron, for maximum strength; (2) aluminium, for light weight; (3) aluminium with cast iron hub, for light weight and high strength.

MISURE: Available in seven sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 102mm Diameter
 127mm Diameter
 152mm Diameter
 203mm Diameter
 254mm Diameter
 305mm Diameter
 356mm Diameter

MATERIALE (GHISA): Class 30 cast iron.

MATERIALE (ALUMINIUM): 319 aluminium alloy.
Carr Lane Manufacturing Co.
it_302