USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

IMPUGNATURE FISSA

 


Profilo Cilindrico
Attillate
Acciaio


 
CARATTERISTICHE: Attractive rounded-design steel handle with a black oxide finish. Press-fit in a standard reamed hole.

MISURE: Solid Handles are available in a total of five sizes. This rounded-design version is available in three of the five sizes, with the following press-fit diameters — see Dimensions page for part numbers:
 Size 2     3/8" diameter
 Size 4    7/16" diameter
 Size 5     1/2" diameter

CONSIDERAZIONE DI DESIGN: Do not use press-fit handles on aluminium Hand Wheels. The difference in thermal expansion between steel and aluminium could cause the handle to loosen.

MATERIALE: 12L14 steel, black oxide finish.

Le impugnature piene sono utilizzabili per realizzare bracci di manovelle su misura.

  
Carr Lane Manufacturing Co.
it_570