USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTINI DI MANOVRA

 


Profilo Rettangolaro Pieno
Acciaio Inox

(Ordinare l'impugnatura Separatamente)


 
CARATTERISTICHE: High-quality, stainless steel Hand Wheel. Modern square design, completely machined to a fine finish from solid 300-series stainless steel. This precision Hand Wheel is extremely strong, yet light weight. These Hand Wheels are centre drilled and also tapped for a Solid or Revolving Handle. They can be bored with a blind hole, to hide the shaft, for an extremely attractive finished appearance.

MISURE: Available in five sizes — see Dimensions page for part numbers:
 76mm Diameter
 102mm Diameter
 152mm Diameter
 203mm Diameter
 254mm Diameter

ACCESSORI: Order Solid or Revolving Handle separately. Matching square-design handles are recommended.

MATERIALE: 300-series stainless.


For dimensions & specifications
of matching handles, see Solid Handles/Square Design
or Revolving Handles/Square Design

In questi volantini si può praticare un foro circo per nascondere
l'albero, per ottenere un'estetica attraente.


  
Carr Lane Manufacturing Co.
it_306